(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

600 ml Spray Gun (Siphon Type, With Filter)

600 ml Spray Gun (Siphon Type, With Filter)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,905.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA121BA-3
EA121BA-3C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Capacity Paint supply method Mounting screw Operating pressure Accessories Cup capacity Nozzle diameter Discharge Air Volume Compressor used Cup material Details 1 Cup Size

฿ 8,520.00

SPRAY GUN 1 Piece(s) 12 Day(s) 740g - - G(PF)1/4” 0.34 MPa Filter 600 ml 1.5mm 180 L/min 0.75 to 1.5 kw - - -

฿ 2,905.00

SPRAY GUN 1 Piece(s) 12 Day(s) - 600 ml Suction type - - - - - - - Aluminum Replacement cup for EA121BA-3 ø 95×120mm

Product Description

[Features]
·Good operational stability.
·Easy to change paint and wash.

Part Number
EA121BA-3
EA121BA-3C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Capacity Paint supply method Mounting screw Operating pressure Accessories Cup capacity Nozzle diameter Discharge Air Volume Compressor used Cup material Details 1 Cup Size

฿ 8,520.00

SPRAY GUN 1 Piece(s) 12 Day(s) 740g - - G(PF)1/4” 0.34 MPa Filter 600 ml 1.5mm 180 L/min 0.75 to 1.5 kw - - -

฿ 2,905.00

SPRAY GUN 1 Piece(s) 12 Day(s) - 600 ml Suction type - - - - - - - Aluminum Replacement cup for EA121BA-3 ø 95×120mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1