- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Spray Bottle (300/500 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Capacity |
Weight |
Size |
|
฿ 362.00
|
WASHER
|
5 Piece(s)
|
|
12 Day(s)
|
Pink |
0.3L |
76g |
ø 83×195(H)mm |
|
฿ 388.00
|
WASHER
|
5 Piece(s)
|
|
12 Day(s)
|
Blue |
0.5L |
86g |
ø 100×215(H)mm |
Basic Specifications
-
- Materials
- Tank: PET resin; head part: Polypropylene
Product Description
[Features]
·Alcohol cannot be used
· It can be used upside down
·It is hard to break due to a bellows hose and can be sprayed at various angles
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Capacity |
Weight |
Size |
|
฿ 362.00
|
WASHER
|
5 Piece(s)
|
|
12 Day(s)
|
Pink |
0.3L |
76g |
ø 83×195(H)mm |
|
฿ 388.00
|
WASHER
|
5 Piece(s)
|
|
12 Day(s)
|
Blue |
0.5L |
86g |
ø 100×215(H)mm |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?