(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA112RD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 31,845.00 ฿ 25,476.00 |
REFRIGERANT CHARGING TOOL | 1 Piece(s) | 11 Day(s) |
【Product Specifications】
・Rotor type-2-Stage
・Achievable degree of vacuum-3Pa (25 microns)
・Power supply-100VAC
・Rotation speed (rpm)-2800 (50Hz), 3450 (60Hz)
・Connection port-RC: 1/4 flare (UNF7/16-20), RD, RE: 1/4 flare (UNF7/16-20), 3/8 flare (UNF5/8-18)
・Adapter-RC: 5/16 (UNF1/2-20) M10P1.5 1 pc each, RD, RE: 5/16 (UNF1/2-20) M10P1.5, 1/4 x3/8 1 pc each
・Dim.-RC, RD: 290(W) x 124(D) x 235(H)mm, RE: 322(W) x 124(D) x 235(H)mm
・Motor…240W
・50Hz…72L
・60Hz…87L
・Weight…8.3kg
Part Number |
---|
EA112RD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 31,845.00 ฿ 25,476.00 |
REFRIGERANT CHARGING TOOL | 1 Piece(s) | 11 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?