(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA109NW-200 |
EA109NW-222 |
EA109NW-223 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details 1 | Specifications | Bristle Material | Bristle length | Hair Width | Handle width | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,034.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | Elastic Handle (EA109NX-301, -302, -303) Compatible | - | - | - | - | 305 to 460mm | Handle | ||
฿ 1,453.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | - | Second-cut | acrylic | 9.5mm | 460mm | - | Standard spare roller | ||
฿ 1,999.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | - | Coarse | acrylic | 19mm | 460mm | - | Optional roller |
[Features]
·Elastic Handle (EA109NX-301, -302, -303) Compatible
Bristle material: acrylic
Part Number |
---|
EA109NW-200 |
EA109NW-222 |
EA109NW-223 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details 1 | Specifications | Bristle Material | Bristle length | Hair Width | Handle width | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,034.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | Elastic Handle (EA109NX-301, -302, -303) Compatible | - | - | - | - | 305 to 460mm | Handle | ||
฿ 1,453.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | - | Second-cut | acrylic | 9.5mm | 460mm | - | Standard spare roller | ||
฿ 1,999.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | - | Coarse | acrylic | 19mm | 460mm | - | Optional roller |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?