(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Brush (for Pattern Finishing) (EA109ND-66)

Roller Brush (for Pattern Finishing) (EA109ND-66)

You can add up to 6 items to the comparison list.

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109ND-66
EA109ND-67
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,919.00

PAINT APPLICATION 1 Piece(s) 12 Day(s)

฿ 2,160.00

PAINT APPLICATION 1 Piece(s) 12 Day(s)

Basic Specifications

  • Details 1
    Spare roller for former EA109ND-62
  • Quantity
    2 pcs.
  • Details 2
    For interior and exterior
  • Bristle Material
    Foam urethane
  • Shaft Diameter
    6mm
  • Bristle length
    13mm
  • Roller Width
    150mm
  • Compatible Coating
    Outer wall, mortar patterning, coarse
  • Compatible Paint
    Single-layer elastic paint, slightly elastic filler

Product Description

·Ideal for paints containing sand aggregate, high-viscosity paints, and coarse pattern finishes.

Part Number
EA109ND-66
EA109ND-67
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,919.00

PAINT APPLICATION 1 Piece(s) 12 Day(s)

฿ 2,160.00

PAINT APPLICATION 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1