(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Brush (for Solvent)

Roller Brush (for Solvent)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 796.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109ND-11
EA109ND-12
EA109ND-13
EA109ND-21
EA109ND-22
EA109ND-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Quantity Details 2 Shaft material Bristle Material Handle size Roller size Accessories Roller Width Compatible Coating Compatible Paint Roller Brush Material Product detail type

฿ 1,051.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Extension pole: EA109NB-101, NB-102, and NB-103 can be used - - Steel - 100(W)×305(L)mm ø 37×100mm Roller brush × 2 pcs. included - - - Polyester Set

฿ 1,240.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Extension pole: EA109NB-101, NB-102, and NB-103 can be used - - Steel - 100(W)×305(L)mm ø 37×150mm Roller brush × 2 pcs. included - - - Polyester Set

฿ 1,700.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Extension pole: EA109NB-101, NB-102, and NB-103 can be used - - Steel - 100(W)×305(L)mm ø 37×175mm Roller brush × 2 pcs. included - - - Polyester Set

฿ 796.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - 2 pcs. Spare roller for EA109ND-11 - Polyester - ø 37×100mm - 100mm Siding board, concrete, mortar, etc. Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc. - Spare roller

฿ 971.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - 2 pcs. Spare roller for EA109ND-12 - Polyester - ø 37×150mm - 150mm Siding board, concrete, mortar, etc. Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc. - Spare roller

฿ 1,474.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - 2 pcs. Spare roller for EA109ND-13 - Polyester - ø 37×175mm - 175mm Siding board, concrete, mortar, etc. Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc. - Spare roller

Basic Specifications

  • Shaft Diameter
    6mm
  • Bristle length
    13mm

Product Description

·Ideal for water-based, oil-based, and solvent paints, and for steel parts, boards, blocks, etc.
·Extension pole can be attached, and the handle end is a female thread.
·Please use EA109NB-101, NB-102, NB-103 for the extension pole.

Part Number
EA109ND-11
EA109ND-12
EA109ND-13
EA109ND-21
EA109ND-22
EA109ND-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Quantity Details 2 Shaft material Bristle Material Handle size Roller size Accessories Roller Width Compatible Coating Compatible Paint Roller Brush Material Product detail type

฿ 1,051.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Extension pole: EA109NB-101, NB-102, and NB-103 can be used - - Steel - 100(W)×305(L)mm ø 37×100mm Roller brush × 2 pcs. included - - - Polyester Set

฿ 1,240.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Extension pole: EA109NB-101, NB-102, and NB-103 can be used - - Steel - 100(W)×305(L)mm ø 37×150mm Roller brush × 2 pcs. included - - - Polyester Set

฿ 1,700.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Extension pole: EA109NB-101, NB-102, and NB-103 can be used - - Steel - 100(W)×305(L)mm ø 37×175mm Roller brush × 2 pcs. included - - - Polyester Set

฿ 796.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - 2 pcs. Spare roller for EA109ND-11 - Polyester - ø 37×100mm - 100mm Siding board, concrete, mortar, etc. Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc. - Spare roller

฿ 971.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - 2 pcs. Spare roller for EA109ND-12 - Polyester - ø 37×150mm - 150mm Siding board, concrete, mortar, etc. Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc. - Spare roller

฿ 1,474.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - 2 pcs. Spare roller for EA109ND-13 - Polyester - ø 37×175mm - 175mm Siding board, concrete, mortar, etc. Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc. - Spare roller

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1