(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Thin Shaft]Small roller brush (Short Hair)

[Thin Shaft]Small roller brush (Short Hair)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 870.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109NC-23
EA109NC-24
EA109NC-25
EA109NC-27
EA109NC-28
EA109NC-29
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Materials Details 1 Quantity Weight Handle size Shaft Diameter Accessories Hair Width Product detail type

฿ 1,299.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Shaft: steel, handle: Plastic - - 50g 25×270mm 3mm Roller brush × 2 pcs. included 25mm Set

฿ 1,379.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Shaft: steel, handle: Plastic - - 55g 50×285mm 3mm Roller brush × 2 pcs. included 50mm Set

฿ 1,445.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Shaft: steel, handle: Plastic - - 70g 80×410mm 3mm Roller brush × 2 pcs. included 100mm Set

฿ 870.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Spare roller for EA109NC-23 Includes 2 pcs 3g - - - 25mm Spare roller

฿ 942.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Spare roller for EA109NC-24 Includes 2 pcs 5g - - - 50mm Spare roller

฿ 1,014.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Spare roller for EA109NC-25 Includes 2 pcs 8g - - - 100mm Spare roller

Basic Specifications

  • Bristle Material
    Acrylic and polyester mixed hair
  • Bristle length
    4mm
  • Roller diameter
    14mm

Product Description

[Features]
·For touch-up finishing paint.
Shank diameter: 3 mm
Bristle material: Acrylic and polyester mixed hair

Part Number
EA109NC-23
EA109NC-24
EA109NC-25
EA109NC-27
EA109NC-28
EA109NC-29
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Materials Details 1 Quantity Weight Handle size Shaft Diameter Accessories Hair Width Product detail type

฿ 1,299.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Shaft: steel, handle: Plastic - - 50g 25×270mm 3mm Roller brush × 2 pcs. included 25mm Set

฿ 1,379.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Shaft: steel, handle: Plastic - - 55g 50×285mm 3mm Roller brush × 2 pcs. included 50mm Set

฿ 1,445.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Shaft: steel, handle: Plastic - - 70g 80×410mm 3mm Roller brush × 2 pcs. included 100mm Set

฿ 870.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Spare roller for EA109NC-23 Includes 2 pcs 3g - - - 25mm Spare roller

฿ 942.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Spare roller for EA109NC-24 Includes 2 pcs 5g - - - 50mm Spare roller

฿ 1,014.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Spare roller for EA109NC-25 Includes 2 pcs 8g - - - 100mm Spare roller

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1