1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Correction Tape, MONO, YX5, 3-Pack【3 Pieces Per Package】

CORRECTION TAPES

Correction Tape, MONO, YX5, 3-Pack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 378.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Great price and quantity. The definitive horizontal pull type product.
Uses tape unlikely to be scraped even when written on with an extra-fine ballpoint pen.

[Product Specifications]
· Tape Dimensions: W 5.0 mm x L 12 m
· External dimensions: height 88 X width 50 mm
· Material: Recycled Materials
· Horizontally Drawn
· Quantity: 3 pcs
· JAN Code etc.: 4901991053647

Part Number
KCC-345
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 378.06

CORRECTION TAPES 1 Pack(s)

3 Pieces Per Package

Quote 3 pieces

Loading...

  1. 1

Basic Information

Product Type Cartridge Replacement Type Amount Of Content 3 pieces