(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
YS-344 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 92.49 |
BOOKBINDING MATERIAL | 1 Pack(s) |
5 Pieces Per Package |
Quote | 5 pieces |
[Features]
Made of silicone with good wearing comfort.
5 brilliant colors.
Elliptical shape to match the shape of the finger.
[Product Specifications]
· Standard: small
· Inner diameter: L11 × W15 mm
· Outer diameter: L25 × W18 mm
· Number contained in a package: 5
· Colors: yellow, turquoise, navy, pink, smoke
· JAN, etc.: 4970116033901
Part Number |
---|
YS-344 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 92.49 |
BOOKBINDING MATERIAL | 1 Pack(s) |
5 Pieces Per Package |
Quote | 5 pieces |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?