(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fingerstalls Iromeku Caps L Colored 5 Pieces

Fingerstalls Iromeku Caps L Colored 5 Pieces

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YS-348

  • Amount Of Content
    5 pieces
Part Number
YS-348
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 68.10

BOOKBINDING MATERIAL 1 Pack(s)

5 Pieces Per Package

4 Day(s) 5 pieces

Basic Specifications

  • Amount Of Content
    5 pieces

Product Description

[Features]
Made of silicone with good wearing comfort.
5 brilliant colors.
Elliptical shape to match the shape of the finger.

[Product Specifications]
· Standard: large
· Inner diameter: L15 × W19.5 mm
· Outer diameter: L30 × W23 mm
· Number contained in a package: 5
· Colors: yellow, turquoise, navy, pink, smoke
· JAN, etc.: 4970116033925

Specifications of YS-348

  • Amount Of Content
    5 pieces
Part Number
YS-348
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 68.10

BOOKBINDING MATERIAL 1 Pack(s)

5 Pieces Per Package

4 Day(s) 5 pieces

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1