1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Free Stand S

PAMPHLET STANDS

Free Stand S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 288.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Its simple frame enables it to be used with complete freedom.
Depth can be adjusted to fit thick books, etc.

[Product Specifications]
· Standard: S
· External dimensions: width 83 X depth 85 X height 105 mm
· Weight: approx. 50 g
· Material: Steel
· Quantity: 1 pc
· JAN Code etc.: 4522966315210

 
Part Number
DB521
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 288.46

PAMPHLET STANDS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Related goods Collar Gray Type

Please check the type/dimensions/specifications of the part DB521 in the Free Stand S series.