(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
CR-UB2-G |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 689.31 |
BOOKBINDING MATERIAL | 1 Pack(s) |
20 Pieces Per Package |
Same day | 10 | 20 pieces |
[Features]
Breathing holes prevent moisture buildup.
[Product Specifications]
· Standard: small
· Inner diameter: 15 mm
· Outer diameter: L27 × D17 mm
· Number contained in a package: 20
· JAN, etc.: 4953349150607
Part Number |
---|
CR-UB2-G |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 689.31 |
BOOKBINDING MATERIAL | 1 Pack(s) |
20 Pieces Per Package |
Same day | 10 | 20 pieces |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?