1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Eyeball Clip, Small, 2 Included【2 Pieces Per Package】

CILPS

Stainless Steel Eyeball Clip, Small, 2 Included
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 230.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The number of bindable sheets is with the use of A4 printer paper (64 g/m²).

Product Description

[Features]
Made only of rust-resistant stainless steel.
Since the springs and shafts are also made of stainless steel, they do not rust when used outdoors.

[Product Specifications]
· Standard: Small
· Clip Width: 40 mm
· Number of Bindable Sheets: Approx. 110 Sheets
· Quantity: 2 pcs
· JAN Code etc.: 4976512000103

 
Part Number
STC-302
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 230.00

CILPS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 2 pieces

Loading...

  1. 1

Basic Information

Product Type Holder type clip Amount Of Content 2 pieces

Please check the type/dimensions/specifications of the part STC-302 in the Stainless Steel Eyeball Clip, Small, 2 Included series.