1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clipper L, 100 Pieces, Silver【100 Pieces Per Package】 (Part Number)

CILPS

Clipper L, 100 Pieces, Silver
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,504.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The number of bindable sheets is with the use of A4 printer paper (64 g/m²).

Product Description

[Features]
Tightly grasps and smoothly binds.
Can be easily attached and removed, making it economical.
Easy to securely fasten without special equipment.

[Product Specifications]
· Standard: L Size
· Clip Width: 20 mm
· Number of Bindable Sheets: Approx. 60 Sheets
· In Paper Box
· Quantity: 100 pcs
· JAN Code etc.: 4941854028122

Part Number
L100-SV
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 1,504.59

CILPS 1 Pack(s)

100 Pieces Per Package

15 Day(s) 100 pieces

Loading...

  1. 1

Basic Information

Product Type Holder type clip Amount Of Content 100 pieces