1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clear Holder, 100 Leaves, A4, Translucent【100 Pieces Per Package】 (Part Number)

FILE

Clear Holder, 100 Leaves, A4, Translucent
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 773.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • If you put printed documents with undried ink in the clear folder, it may be distorted due to a chemical reaction.

Product Description

[Features]
It's always there for you.
100-piece pack ideal to keep at hand.

[Product Specifications]
· External dimensions: height 310 X width 220 mm
· Sheet Thickness: 0.2 mm
· Material: Recycled PP
· Quantity: 100 sheets
· Main Body Color: Transparent
· JAN Code etc.: 4953349001008

Part Number
CR-CE100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 773.55

FILE 1 Pack(s)

100 Pieces Per Package

31 Day(s) Includes 100 sheets

Loading...

  1. 1

Basic Information

Main Body Color Clear Amount Of Content Includes 100 sheets