1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Color Label 5 mm Round Orange【9 Pieces Per Package】 (Part Number)

LABEL ARTICLE

Color Label 5 mm Round Orange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 166.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
· Quantity: 1P 9 sheets (1,800 pcs)
· Main Body Color: Orange
· JAN Code etc.: 4906186070652

Part Number
07065
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 166.69

LABEL ARTICLE 1 Pack(s)

9 Pieces Per Package

19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Label Color Orange

Please check the type/dimensions/specifications of the part 07065 in the Color Label 5 mm Round Orange series.