(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
ナ-4419 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 244.84 |
OA PAPER | 1 Pack(s) |
50 Pieces Per Package |
Quote | Includes 50 sheets |
[Features]
A lineup is available that features thickness and colors for all types of printing.
[Product Specifications]
· Standard: B5
· GSM Weight: 128 g/m2
· Paper thickness: 0.14 mm
· Supported Printer: Heat Transfer, Black-and-White Laser, Color Laser, Inkjet, Black-and-White Copy, Color Copy
· Quantity: 50 sheets
· Main Body Color: Cherry Pink
· JAN Code etc.: 4961411744197
Part Number |
---|
ナ-4419 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 244.84 |
OA PAPER | 1 Pack(s) |
50 Pieces Per Package |
Quote | Includes 50 sheets |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?