1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Flat File A4S 10 Pieces Green【10 Pieces Per Package】 (Part Number)

FILE

PP Flat File A4S 10 Pieces Green
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,289.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.

Product Description

[Features]
Tough and resistant to dirt.
Ideal for storing important documents.
Harmful gases will not be generated even when disposed of.

[Product Specifications]
· External dimensions: height 307 X width 230 mm
· Back width: 18 mm
· Binding thickness: 16 mm
· Cover Thickness: 0.5 mm
· Appropriate capacity: 160 pieces
· Number of Holes: 2 Holes
· Hole Spacing: 80 mm
· Material: Recycled PP
· Quantity: 10 Volumes
· Main Body Color: Green

Part Number
CR-FPA4S-GX10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 1,289.00

FILE 1 Pack(s)

10 Pieces Per Package

16 Day(s) 10 Books Included

Loading...

  1. 1

Basic Information

Main Body Color Green Amount Of Content 10 Books Included

Please check the type/dimensions/specifications of the part CR-FPA4S-GX10 in the PP Flat File A4S 10 Pieces Green series.