1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electronic Balance UW Series (Part Number)

SHZ BALANCES

Electronic Balance UW Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Multi-functional, high performance electronic scales
· High Performance Electronic Balances Equipped with "UniBloc®"
· Use of "Unibloc" resistant to shocks, for superior durability
· Aluminum die-casting body, resistant to chemicals
· Abundant functions such as specific gravity measurement, interval timer, and comparator output
· With Windows Direct Connection Function

 
Part Number
UW820H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SHZ BALANCES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Capacity(g) 820
Minimum Display(g) 0.001 Weighing Pan Shape Square Plate Weighing Pan Dimensions D(mm) 105
Weighing Pan Dimensions W(mm) 108 Power Supply 100 VAC 50/60 Hz (AC adapter) 12 VA or Less