1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electronic Balance TX-N Series (Part Number)

SHZ BALANCES

Electronic Balance TX-N Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Electronic Scale for More Advanced Standards
· High Performance and Easy Operation
· Low-cost model with outstanding operability
· Easy adjustment of responsiveness and stability with smart setting function
[Features]
· Uses a Unibloc that features outstanding shock resistance, responsiveness and stability.

 
Part Number
TXC623N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SHZ BALANCES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Capacity(g) 124
Minimum Display(g) 0.0002 Weighing Pan Shape Round Plate Weighing Pan Dimensions (φ)(mm) Approximately 80
Power Supply AC Adapter (input: 100 VAC, output: 12 V, 1 A) Weight(kg) Approximately 3.8