(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PW-08 |
PW-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Overall Length (mm) |
Mass (g) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 884.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 33 | 200 | 190 | 4989833033989 | ||
฿ 1,325.00 |
ENG HAND TOOL | 1 Piece(s) | Available | 13 Day(s) | 45 | 250 | 375 | 4989833033903 |
Thin joint-type with excellent load resistance
· Soft grip with a good fit with a hand
· Opening adjustable to 5 settings
· Material: High-carbon steel
Part Number |
---|
PW-08 |
PW-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Overall Length (mm) |
Mass (g) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 884.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 33 | 200 | 190 | 4989833033989 | ||
฿ 1,325.00 |
ENG HAND TOOL | 1 Piece(s) | Available | 13 Day(s) | 45 | 250 | 375 | 4989833033903 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?