(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

YAZAWA Motion Alarm II

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SLV12WH

  • Product Model
    Crime-prevention alarm equipment
  • Sound Level (dB)
    120
  • Collar
    White
  • Main Body Size(mm)
    Approx. W73 x H122 x D58
  • JAN Code
    4966307261215
  • Mass(g)
    Approximately 167
  • Power Supply
    AA Batteries x 4 (Sold Separately) *AC Adapter Can be Used
  • Battery life
    Approx. 8-10 Months
  • Material
    ABS Resin
  • Sensing distance(m)
    Approx. 5X8
  • Amount Of Content
    1 pc.
Part Number
SLV12WH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 872.70

BURGLAR ALARMS 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Model
    Crime-prevention alarm equipment
  • Sound Level (dB)
    120
  • Collar
    White
  • Main Body Size(mm)
    Approx. W73 x H122 x D58
  • JAN Code
    4966307261215
  • Mass(g)
    Approximately 167
  • Power Supply
    AA Batteries x 4 (Sold Separately) *AC Adapter Can be Used
  • Battery life
    Approx. 8-10 Months
  • Material
    ABS Resin
  • Sensing distance(m)
    Approx. 5X8
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used as an automatic doorbell or as a warning to intruders, etc.
· Battery powered. Can be placed anywhere.
· The hood that covers the head can be removed, allowing the sensor detection range to be changed.
· AC adapters can be used.

Specifications of SLV12WH

  • Product Model
    Crime-prevention alarm equipment
  • Sound Level (dB)
    120
  • Collar
    White
  • Main Body Size(mm)
    Approx. W73 x H122 x D58
  • JAN Code
    4966307261215
  • Mass(g)
    Approximately 167
  • Power Supply
    AA Batteries x 4 (Sold Separately) *AC Adapter Can be Used
  • Battery life
    Approx. 8-10 Months
  • Material
    ABS Resin
  • Sensing distance(m)
    Approx. 5X8
  • Amount Of Content
    1 pc.
Part Number
SLV12WH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 872.70

BURGLAR ALARMS 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1