(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LB202BL |
LB202RD |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Main Body Color | JAN Code | Contents |
---|---|---|---|---|---|---|---|---|---|
฿ 298.05 |
VARIOUS ANTI-CRIME GOODS | 1 Pack(s) |
2 Pieces Per Package |
Quote | Blue | 4966307155002 | 1 Box (2 pcs) | ||
฿ 295.73 |
VARIOUS ANTI-CRIME GOODS | 1 Pack(s) |
2 Pieces Per Package |
Quote | Red | 4966307155019 | 1 Box (2 pcs) |
[Features]
· A safety light that can be attached to the air valve on bicycle tires.
· Compatible with English type and American type valve specifications and can be easily attached.
· Optimal for ensuring safety since it automatically turns on when vibration is detected and can let others know you are there and prompt them to exercise caution.
Part Number |
---|
LB202BL |
LB202RD |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Main Body Color | JAN Code | Contents |
---|---|---|---|---|---|---|---|---|---|
฿ 298.05 |
VARIOUS ANTI-CRIME GOODS | 1 Pack(s) |
2 Pieces Per Package |
Quote | Blue | 4966307155002 | 1 Box (2 pcs) | ||
฿ 295.73 |
VARIOUS ANTI-CRIME GOODS | 1 Pack(s) |
2 Pieces Per Package |
Quote | Red | 4966307155019 | 1 Box (2 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?