(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

YAZAWA Plastic tape (SF1910E)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SF1910B
SF1910C
SF1910E
SF1910G
SF1910R
SF1910W
SF1910Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Amount Of Content

฿ 71.66

VINYL TAPES 1 Piece(s) Quote Blue Type Blue 4966307201280 1 pc.

฿ 71.66

VINYL TAPES 1 Piece(s) Quote Transparency Clear 4966307201273 1 pc.

฿ 71.66

VINYL TAPES 1 Piece(s) Quote White Type Gray 4966307201266 1 pc.

฿ 71.66

VINYL TAPES 1 Piece(s) Quote Green Green 4966307201259 1 pc.

฿ 71.66

VINYL TAPES 1 Piece(s) Quote Red Type Red 4966307201228 1 pc.

฿ 71.66

VINYL TAPES 1 Piece(s) Quote White Type White 4966307201235 1 pc.

฿ 71.66

VINYL TAPES 1 Piece(s) Quote Yellows Yellow 4966307201242 1 pc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    19
  • Length(m)
    10
  • Mass(g)
    Package+main unit : 5.1
  • Package dimensions(mm)
    W65×H125
  • Package form
    Header + OPP Bag
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Ideal for wiring construction work, crafts, etc.

Part Number
SF1910B
SF1910C
SF1910E
SF1910G
SF1910R
SF1910W
SF1910Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Amount Of Content

฿ 71.66

VINYL TAPES 1 Piece(s) Quote Blue Type Blue 4966307201280 1 pc.

฿ 71.66

VINYL TAPES 1 Piece(s) Quote Transparency Clear 4966307201273 1 pc.

฿ 71.66

VINYL TAPES 1 Piece(s) Quote White Type Gray 4966307201266 1 pc.

฿ 71.66

VINYL TAPES 1 Piece(s) Quote Green Green 4966307201259 1 pc.

฿ 71.66

VINYL TAPES 1 Piece(s) Quote Red Type Red 4966307201228 1 pc.

฿ 71.66

VINYL TAPES 1 Piece(s) Quote White Type White 4966307201235 1 pc.

฿ 71.66

VINYL TAPES 1 Piece(s) Quote Yellows Yellow 4966307201242 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1