- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
YAZAWA External Solar LED Sensor Light
Specifications of NL57WH
-
- Product Type
- 防犯用センサーライト
-
- Power Supply
- Other
-
- Main Body Dimensions(mm)
- Approx. H101 x W62 x D45
-
- Main Body Color
- White
-
- Light Source
- High Luminosity White LED
-
- 点灯方法
- Normal Light/Contrast & Human Presence Sensor
-
- 灯数
- 4 Lights
-
- JAN Code
- 4966307372461
-
- Mass(g)
- 70
-
- 詳細電源
- Nickel Metal Hydride Batteries/AAA Alkali Batteries x 3
-
- 電池寿命
- Standby: Approx. 150 Days Continuous, Automatic ON: Approx. 30 Days (10 Hours per Day), Normally ON: Approx. 4 Hours (When Fully Charged / When Using Alkaline Battery)
-
- パッケージ寸法(mm)
- Approx. W132 x H182 x D50
-
- Package form
- Slide blister
-
- パッケージ重量(g)
- 97
-
- Contents
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 1,057.29
|
VARIOUS ANTI-CRIME GOODS
|
1 Piece(s)
|
|
Quote
|
1 pc. |
Basic Specifications
-
- Product Type
- 防犯用センサーライト
-
- Power Supply
- Other
-
- Main Body Dimensions(mm)
- Approx. H101 x W62 x D45
-
- Main Body Color
- White
-
- Light Source
- High Luminosity White LED
-
- 点灯方法
- Normal Light/Contrast & Human Presence Sensor
-
- 灯数
- 4 Lights
-
- JAN Code
- 4966307372461
-
- Mass(g)
- 70
-
- 詳細電源
- Nickel Metal Hydride Batteries/AAA Alkali Batteries x 3
-
- 電池寿命
- Standby: Approx. 150 Days Continuous, Automatic ON: Approx. 30 Days (10 Hours per Day), Normally ON: Approx. 4 Hours (When Fully Charged / When Using Alkaline Battery)
-
- パッケージ寸法(mm)
- Approx. W132 x H182 x D50
-
- Package form
- Slide blister
-
- パッケージ重量(g)
- 97
-
- Contents
- 1 pc.
Product Description
[Features]
· Can be used in outdoor locations exposed to direct rain since it is rainproof.
· Since LED is used, it is long life, low power consumption and is highly economical.
· Lights up when the surroundings get dark and a person passes.
· Can be used while charging because it includes a solar panel.
· Battery type that does not require wiring.
Specifications of NL57WH
-
- Product Type
- 防犯用センサーライト
-
- Power Supply
- Other
-
- Main Body Dimensions(mm)
- Approx. H101 x W62 x D45
-
- Main Body Color
- White
-
- Light Source
- High Luminosity White LED
-
- 点灯方法
- Normal Light/Contrast & Human Presence Sensor
-
- 灯数
- 4 Lights
-
- JAN Code
- 4966307372461
-
- Mass(g)
- 70
-
- 詳細電源
- Nickel Metal Hydride Batteries/AAA Alkali Batteries x 3
-
- 電池寿命
- Standby: Approx. 150 Days Continuous, Automatic ON: Approx. 30 Days (10 Hours per Day), Normally ON: Approx. 4 Hours (When Fully Charged / When Using Alkaline Battery)
-
- パッケージ寸法(mm)
- Approx. W132 x H182 x D50
-
- Package form
- Slide blister
-
- パッケージ重量(g)
- 97
-
- Contents
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 1,057.29
|
VARIOUS ANTI-CRIME GOODS
|
1 Piece(s)
|
|
Quote
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?