1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hidanotakumi ZER0.8【10 Pieces Per Package】 (Part Number)

NRB GRIND STONES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 865.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With the thinnest blade thickness in the series, it boasts superb cutting performance and machining speed.

Part Number
HT10508-MA60S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 865.21

NRB GRIND STONES 5 Pack(s)

10 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel Abrasive material MA Particle Size(#) 60
Hardness S Outer Diameter(mm) 105 Blade thickness(mm) 0.8
Internal Diameter(mm) 15 Maximum operating rotation speed(m/s) 80 Number Contained In A Packet(Sheets) 10

Please check the type/dimensions/specifications of the part HT10508-MA60S in the Hidanotakumi ZER0.8 series.