(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

S4 (Sq.12.7 mm) Torx E Type Socket (for Bolts) (S4-E18X80)

S4 (Sq.12.7 mm) Torx E Type Socket (for Bolts) (S4-E18X80)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
S4-E10X40
S4-E10X80
S4-E12X40
S4-E12X80
S4-E14X40
S4-E14X80
S4-E16X40
S4-E16X80
S4-E18X40
S4-E18X80
S4-E20X40
S4-E20X80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall length (L dimension)
(mm)
Drive Size Dimension d (φ)
(mm)

฿ 762.98

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 40 E10 14.2

฿ 1,242.00

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 80 E10 14.2

฿ 763.14

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 40 E12 15.2

฿ 1,242.46

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 80 E12 15.2

฿ 763.59

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 40 E14 18.2

฿ 1,246.70

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 80 E14 18.2

฿ 763.43

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 40 E16 19.2

฿ 1,247.46

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 80 E16 19.2

฿ 764.65

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 40 E18 22.2

฿ 1,251.86

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 80 E18 22.2

฿ 764.65

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 40 E20 24.2

฿ 1,253.83

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 80 E20 24.2

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Square
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Product Description

[Features]
· Good torque transmission efficiency, official licensed company.
· Uses a special steel with high durability at a reasonable cost.

Part Number
S4-E10X40
S4-E10X80
S4-E12X40
S4-E12X80
S4-E14X40
S4-E14X80
S4-E16X40
S4-E16X80
S4-E18X40
S4-E18X80
S4-E20X40
S4-E20X80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall length (L dimension)
(mm)
Drive Size Dimension d (φ)
(mm)

฿ 762.98

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 40 E10 14.2

฿ 1,242.00

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 80 E10 14.2

฿ 763.14

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 40 E12 15.2

฿ 1,242.46

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 80 E12 15.2

฿ 763.59

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 40 E14 18.2

฿ 1,246.70

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 80 E14 18.2

฿ 763.43

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 40 E16 19.2

฿ 1,247.46

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 80 E16 19.2

฿ 764.65

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 40 E18 22.2

฿ 1,251.86

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 80 E18 22.2

฿ 764.65

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 40 E20 24.2

฿ 1,253.83

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 80 E20 24.2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1