(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

S3 (Sq.9.52 mm) Torx E Type Socket (for Bolts) (S3-E7X32)

S3 (Sq.9.52 mm) Torx E Type Socket (for Bolts) (S3-E7X32)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
S3-E5X32
S3-E5X50
S3-E5X75
S3-E6X32
S3-E6X50
S3-E6X75
S3-E7X32
S3-E7X50
S3-E7X75
S3-E8X32
S3-E8X50
S3-E8X75
S3-E10X32
S3-E10X50
S3-E10X75
S3-E12X32
S3-E12X50
S3-E12X75
S3-E14X32
S3-E16X32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall length (L dimension)
(mm)
Drive Size Dimension d (φ)
(mm)

฿ 612.91

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E5 10.2

฿ 759.65

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 50 E5 10.2

฿ 1,009.62

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 75 E5 10.2

฿ 613.06

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E6 10.7

฿ 759.65

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 50 E6 10.7

฿ 1,010.07

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 75 E6 10.7

฿ 613.06

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E7 11.2

฿ 760.10

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 50 E7 11.2

฿ 1,010.53

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 75 E7 11.2

฿ 613.06

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E8 11.7

฿ 760.10

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 50 E8 11.7

฿ 1,010.98

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 75 E8 11.7

฿ 612.91

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E10 12.2

฿ 760.10

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 50 E10 12.2

฿ 1,010.83

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 75 E10 12.2

฿ 613.53

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E12 15.2

฿ 761.31

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 50 E12 15.2

฿ 1,014.02

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 75 E12 15.2

฿ 613.53

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E14 17.2

฿ 757.83

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E16 18.2

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Square
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8

Product Description

[Features]
· Good torque transmission efficiency, official licensed company.
· Uses a special steel with high durability at a reasonable cost.

Part Number
S3-E5X32
S3-E5X50
S3-E5X75
S3-E6X32
S3-E6X50
S3-E6X75
S3-E7X32
S3-E7X50
S3-E7X75
S3-E8X32
S3-E8X50
S3-E8X75
S3-E10X32
S3-E10X50
S3-E10X75
S3-E12X32
S3-E12X50
S3-E12X75
S3-E14X32
S3-E16X32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall length (L dimension)
(mm)
Drive Size Dimension d (φ)
(mm)

฿ 612.91

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E5 10.2

฿ 759.65

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 50 E5 10.2

฿ 1,009.62

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 75 E5 10.2

฿ 613.06

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E6 10.7

฿ 759.65

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 50 E6 10.7

฿ 1,010.07

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 75 E6 10.7

฿ 613.06

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E7 11.2

฿ 760.10

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 50 E7 11.2

฿ 1,010.53

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 75 E7 11.2

฿ 613.06

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E8 11.7

฿ 760.10

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 50 E8 11.7

฿ 1,010.98

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 75 E8 11.7

฿ 612.91

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E10 12.2

฿ 760.10

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 50 E10 12.2

฿ 1,010.83

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 75 E10 12.2

฿ 613.53

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E12 15.2

฿ 761.31

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 50 E12 15.2

฿ 1,014.02

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 75 E12 15.2

฿ 613.53

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E14 17.2

฿ 757.83

NAC HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 32 E16 18.2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1