(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

9.52 mm/12.7 mm Square Drive Sockets Universal Socket & Joint, 9.52 Sq. Universal Sockets (Single Hex) (310U)

9.52 mm/12.7 mm Square Drive Sockets Universal Socket & Joint, 9.52 Sq. Universal Sockets (Single Hex) (310U)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
310U
312U
314U
317U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement)

฿ 1,533.37

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10

฿ 1,534.12

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12

฿ 1,614.03

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14

฿ 1,617.07

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 17

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    55

Product Description

[Features]
· Short type for tightening work such as angling in a location where work cannot be performed directly.
· Uses a special steel with high durability at a reasonable cost.

Part Number
310U
312U
314U
317U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement)

฿ 1,533.37

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10

฿ 1,534.12

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12

฿ 1,614.03

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14

฿ 1,617.07

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 17

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1