(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

12.7 mm Square Drive Sockets Short Type Standard Sockets(Single Hex) (408)

12.7 mm Square Drive Sockets Short Type Standard Sockets(Single Hex) (408)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
408
409
410
411
412
413
414
415
416
417
418
419
421
422
423
424
426
427
429
430
432
435
436
438
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Shape

฿ 580.00

NAC SOCKETS 1 Piece(s) 13 Day(s) 8 40 A

฿ 424.52

NAC SOCKETS 1 Piece(s) 31 Day(s) 9 40 A

฿ 424.52

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 40 A

฿ 425.29

NAC SOCKETS 1 Piece(s) 31 Day(s) 11 40 A

฿ 512.00

SOCKETS 1 Piece(s) 31 Day(s) 12 40 A

฿ 426.07

NAC SOCKETS 1 Piece(s) 31 Day(s) 13 40 A

฿ 426.07

NAC SOCKETS 1 Piece(s) 31 Day(s) 14 40 A

฿ 426.07

NAC SOCKETS 1 Piece(s) 31 Day(s) 15 40 A

฿ 426.84

NAC SOCKETS 1 Piece(s) 31 Day(s) 16 40 B

฿ 433.04

NAC SOCKETS 1 Piece(s) 31 Day(s) 17 42 B

฿ 457.23

NAC SOCKETS 1 Piece(s) 31 Day(s) 18 42 C

฿ 458.00

NAC SOCKETS 1 Piece(s) 31 Day(s) 19 42 C

฿ 480.02

NAC SOCKETS 1 Piece(s) 31 Day(s) 21 42 C

฿ 516.30

NAC SOCKETS 1 Piece(s) 31 Day(s) 22 42 C

฿ 517.85

NAC SOCKETS 1 Piece(s) 31 Day(s) 23 45 C

฿ 519.40

NAC SOCKETS 1 Piece(s) 31 Day(s) 24 45 C

฿ 628.90

NAC SOCKETS 1 Piece(s) 31 Day(s) 26 45 C

฿ 631.93

NAC SOCKETS 1 Piece(s) 31 Day(s) 27 45 C

฿ 803.81

NAC SOCKETS 1 Piece(s) 31 Day(s) 29 45 C

฿ 1,130.00

NAC SOCKETS 1 Piece(s) 12 Day(s) 30 45 C

฿ 867.20

NAC SOCKETS 1 Piece(s) 31 Day(s) 32 45 C

฿ 1,115.96

NAC SOCKETS 1 Piece(s) 31 Day(s) 35 50 C

฿ 1,131.13

NAC SOCKETS 1 Piece(s) 31 Day(s) 36 50 C

฿ 1,443.22

NAC SOCKETS 1 Piece(s) 31 Day(s) 38 53 C

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Product Description

[Features]
· For tightening bolts and nuts with impact wrench.
· Uses a special steel with high durability at a reasonable cost.

Part Number
408
409
410
411
412
413
414
415
416
417
418
419
421
422
423
424
426
427
429
430
432
435
436
438
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Shape

฿ 580.00

NAC SOCKETS 1 Piece(s) 13 Day(s) 8 40 A

฿ 424.52

NAC SOCKETS 1 Piece(s) 31 Day(s) 9 40 A

฿ 424.52

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 40 A

฿ 425.29

NAC SOCKETS 1 Piece(s) 31 Day(s) 11 40 A

฿ 512.00

SOCKETS 1 Piece(s) 31 Day(s) 12 40 A

฿ 426.07

NAC SOCKETS 1 Piece(s) 31 Day(s) 13 40 A

฿ 426.07

NAC SOCKETS 1 Piece(s) 31 Day(s) 14 40 A

฿ 426.07

NAC SOCKETS 1 Piece(s) 31 Day(s) 15 40 A

฿ 426.84

NAC SOCKETS 1 Piece(s) 31 Day(s) 16 40 B

฿ 433.04

NAC SOCKETS 1 Piece(s) 31 Day(s) 17 42 B

฿ 457.23

NAC SOCKETS 1 Piece(s) 31 Day(s) 18 42 C

฿ 458.00

NAC SOCKETS 1 Piece(s) 31 Day(s) 19 42 C

฿ 480.02

NAC SOCKETS 1 Piece(s) 31 Day(s) 21 42 C

฿ 516.30

NAC SOCKETS 1 Piece(s) 31 Day(s) 22 42 C

฿ 517.85

NAC SOCKETS 1 Piece(s) 31 Day(s) 23 45 C

฿ 519.40

NAC SOCKETS 1 Piece(s) 31 Day(s) 24 45 C

฿ 628.90

NAC SOCKETS 1 Piece(s) 31 Day(s) 26 45 C

฿ 631.93

NAC SOCKETS 1 Piece(s) 31 Day(s) 27 45 C

฿ 803.81

NAC SOCKETS 1 Piece(s) 31 Day(s) 29 45 C

฿ 1,130.00

NAC SOCKETS 1 Piece(s) 12 Day(s) 30 45 C

฿ 867.20

NAC SOCKETS 1 Piece(s) 31 Day(s) 32 45 C

฿ 1,115.96

NAC SOCKETS 1 Piece(s) 31 Day(s) 35 50 C

฿ 1,131.13

NAC SOCKETS 1 Piece(s) 31 Day(s) 36 50 C

฿ 1,443.22

NAC SOCKETS 1 Piece(s) 31 Day(s) 38 53 C

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1