(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

9.52 mm Square Drive Sockets Socket with Magnet, MT Extension Type Extension Sockets(Singel Hex) (310EMT10)

9.52 mm Square Drive Sockets Socket with Magnet, MT Extension Type Extension Sockets(Singel Hex) (310EMT10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
310EMT10
310EMT15
310EMT20
312EMT10
312EMT15
312EMT20
314EMT10
314EMT15
314EMT20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)

฿ 1,620.86

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 100

฿ 2,306.86

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 150

฿ 2,958.19

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 200

฿ 1,675.89

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 100

฿ 2,350.58

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 150

฿ 2,991.36

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 200

฿ 1,703.05

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 100

฿ 2,390.56

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 150

฿ 3,080.35

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 200

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8

Product Description

[Features]
· Nuts and bolts can be used.
· Bolt clearance is secured by the tube-shaped magnet.

Part Number
310EMT10
310EMT15
310EMT20
312EMT10
312EMT15
312EMT20
314EMT10
314EMT15
314EMT20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)

฿ 1,620.86

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 100

฿ 2,306.86

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 150

฿ 2,958.19

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 200

฿ 1,675.89

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 100

฿ 2,350.58

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 150

฿ 2,991.36

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 200

฿ 1,703.05

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 100

฿ 2,390.56

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 150

฿ 3,080.35

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 200

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1