(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Socket Wrench, 9.52 mm Square Drive Sockets Short Type Standard Sockets (Single Hex) (319)

Socket Wrench, 9.52 mm Square Drive Sockets Short Type Standard Sockets (Single Hex) (319)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
307
308
309
310
311
312
313
314
315
316
317
318
319
321
322
324
326
327
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Shape

฿ 420.00

NAC SOCKETS 1 Piece(s) 16 Day(s) 7 32 A

฿ 352.27

NAC SOCKETS 1 Piece(s) 31 Day(s) 8 32 A

฿ 352.58

NAC SOCKETS 1 Piece(s) 31 Day(s) 9 32 A

฿ 352.89

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 32 A

฿ 353.51

NAC SOCKETS 1 Piece(s) 31 Day(s) 11 32 A

฿ 354.13

NAC SOCKETS 1 Piece(s) 31 Day(s) 12 32 B

฿ 366.22

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 32 C

฿ 367.00

NAC ATTACHMENT FOR IMPACT 1 Piece(s) 31 Day(s) 14 32 C

฿ 385.14

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 15 32 C

฿ 385.91

NAC SOCKETS 1 Piece(s) 31 Day(s) 16 35 C

฿ 386.69

NAC SOCKETS 1 Piece(s) 31 Day(s) 17 35 C

฿ 496.31

NAC SOCKETS 1 Piece(s) 31 Day(s) 18 35 C

฿ 497.08

NAC SOCKETS 1 Piece(s) 31 Day(s) 19 35 C

฿ 572.75

NAC SOCKETS 1 Piece(s) 31 Day(s) 21 35 C

฿ 627.31

NAC SOCKETS 1 Piece(s) 31 Day(s) 22 35 C

฿ 785.62

NAC SOCKETS 1 Piece(s) 31 Day(s) 24 35 C

฿ 959.02

NAC SOCKETS 1 Piece(s) 31 Day(s) 26 40 C

฿ 1,124.88

NAC SOCKETS 1 Piece(s) 31 Day(s) 27 40 C

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8

Product Description

[Features]
· For tightening bolts and nuts with an impact wrench.
· Uses a special steel with high durability at a reasonable cost.

Part Number
307
308
309
310
311
312
313
314
315
316
317
318
319
321
322
324
326
327
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Shape

฿ 420.00

NAC SOCKETS 1 Piece(s) 16 Day(s) 7 32 A

฿ 352.27

NAC SOCKETS 1 Piece(s) 31 Day(s) 8 32 A

฿ 352.58

NAC SOCKETS 1 Piece(s) 31 Day(s) 9 32 A

฿ 352.89

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 32 A

฿ 353.51

NAC SOCKETS 1 Piece(s) 31 Day(s) 11 32 A

฿ 354.13

NAC SOCKETS 1 Piece(s) 31 Day(s) 12 32 B

฿ 366.22

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 32 C

฿ 367.00

NAC ATTACHMENT FOR IMPACT 1 Piece(s) 31 Day(s) 14 32 C

฿ 385.14

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 15 32 C

฿ 385.91

NAC SOCKETS 1 Piece(s) 31 Day(s) 16 35 C

฿ 386.69

NAC SOCKETS 1 Piece(s) 31 Day(s) 17 35 C

฿ 496.31

NAC SOCKETS 1 Piece(s) 31 Day(s) 18 35 C

฿ 497.08

NAC SOCKETS 1 Piece(s) 31 Day(s) 19 35 C

฿ 572.75

NAC SOCKETS 1 Piece(s) 31 Day(s) 21 35 C

฿ 627.31

NAC SOCKETS 1 Piece(s) 31 Day(s) 22 35 C

฿ 785.62

NAC SOCKETS 1 Piece(s) 31 Day(s) 24 35 C

฿ 959.02

NAC SOCKETS 1 Piece(s) 31 Day(s) 26 40 C

฿ 1,124.88

NAC SOCKETS 1 Piece(s) 31 Day(s) 27 40 C

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1