(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

6.35 mm Square Drive Sockets Short Type Standard Sockets(Single Hex) (208)

6.35 mm Square Drive Sockets Short Type Standard Sockets(Single Hex) (208)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
207
208
210
212
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Shape

฿ 391.19

NAC SOCKETS 1 Piece(s) 31 Day(s) 7 A

฿ 391.34

NAC SOCKETS 1 Piece(s) 31 Day(s) 8 B

฿ 391.50

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 C

฿ 392.58

NAC SOCKETS 1 Piece(s) 31 Day(s) 12 C

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    25

Product Description

[Features]
· For tightening bolts and nuts with an impact wrench.
· Uses a special steel with high durability at a reasonable cost.

Part Number
207
208
210
212
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Shape

฿ 391.19

NAC SOCKETS 1 Piece(s) 31 Day(s) 7 A

฿ 391.34

NAC SOCKETS 1 Piece(s) 31 Day(s) 8 B

฿ 391.50

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 C

฿ 392.58

NAC SOCKETS 1 Piece(s) 31 Day(s) 12 C

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1