(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Monkey Wrench

Monkey Wrench <Standard Type>

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FAW-100-17

  • Mouth Opening Width(mm)
    0~17
  • Maximum Opening(mm)
    17
  • Overall Length(mm)
    109
  • Mass(g)
    55
  • Number Contained In A Packet
    68
Part Number
FAW-100-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 606.44

FUJ1 ADJUSTABLE ANGLE WRENCH 1 Piece(s) 1 Day(s) 68

Basic Specifications

  • Mouth Opening Width(mm)
    0~17
  • Maximum Opening(mm)
    17
  • Overall Length(mm)
    109
  • Mass(g)
    55
  • Number Contained In A Packet
    68

Product Description

[Features]
· 15° type that is easy to use in narrow spaces.
· Easy to hold handle shape, does not cause hand pain, and easy to apply force.
· Compatible with a wide variety of nuts and bolts due to its wide opening which is 10% wider than the general JIS standard.

Specifications of FAW-100-17

  • Mouth Opening Width(mm)
    0~17
  • Maximum Opening(mm)
    17
  • Overall Length(mm)
    109
  • Mass(g)
    55
  • Number Contained In A Packet
    68
Part Number
FAW-100-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 606.44

FUJ1 ADJUSTABLE ANGLE WRENCH 1 Piece(s) 1 Day(s) 68

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1