1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inside Brush Shaft Diameter ø3.0

Inside Brush Shaft Diameter ø3.0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 695.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Special brush made up of various brush materials fixed in a spiral shape by metal wires. Standard length 70 mm, long type length 100 mm.
· Makes it possible to finish machining of parts that cannot be finished with regular brushes, such as cylinder inner surfaces, screw hole inner surfaces, pipe inner diameters, etc.
· Suitable for polishing, deburring, cleaning, rust removal and scale removal.

Inside Brush Shaft Diameter ø3.0: related image(s)

Part Number
51583
51638
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipabrasive grain Number of items included

฿ 695.99

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) #3201

฿ 695.99

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) -1

Loading...

  1. 1
 

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 100
blade diameter(mm) ø10 Blade Length(mm) 30 Shaft Diameter(mm) ø3.0
Number of items included 1