1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Mounted Point Green Polisher Shaft Diameter ø3.0【10 Pieces Per Package】

DIAMOND TOOL

Rubber Mounted Point Green Polisher Shaft Diameter ø3.0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,016.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· WA abrasive grains (white alumina oxide abrasive grains / white alundum) are suitable for general steel materials, including high-speed steel, alloy steel, thick tools, hardened steel, stainless steel, etc.
· GC abrasive grains (green silicon carbide, green carborundum) are suitable for carbide alloy, glass, titanium alloy, special steel, etc.

Rubber Mounted Point Green Polisher Shaft Diameter ø3.0: related image(s)

Part Number
46772
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of items included

฿ 1,016.78

DIAMOND TOOL 1 Pack(s)

10 Pieces Per Package

Same day 10

Loading...

  1. 1
 

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 50
blade diameter(mm) ø10 Blade Length(mm) 20 Shaft Diameter(mm) ø3.0
Particle Size(#) #220 Number of items included 10

Please check the type/dimensions/specifications of the part 46772 in the Rubber Mounted Point Green Polisher Shaft Diameter ø3.0 series.