1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mounted Point Shaft Diameter ø2.34【10 Pieces Per Package】

NNI ABRASIVE BANDS AND ARBORS

Mounted Point Shaft Diameter ø2.34
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,290.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Miniature mounted point with a small diameter and short shaft that is ideal for a wide range of machining, including micro-cutting, engraving, chamfering and deburring.
· The miniature mounted point is lightweight with a short total length of 21 mm. The feel of the cutting is transmitted to the fingertips, enabling fine machining.
· Because it uses high quality abrasive grains, this mounted point has superior cutting power and is easy to use.

Mounted Point Shaft Diameter ø2.34: related image(s)

Mounted Point Shaft Diameter ø2.34: related image(s)

Mounted Point Shaft Diameter ø2.34: related image(s)

Part Number
42114
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of items included

฿ 1,290.51

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

10 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1
 

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 53
blade diameter(mm) φ 5.1 Blade Length(mm) 17.5 Shaft Diameter(mm) φ2.34
Number of items included 10

Please check the type/dimensions/specifications of the part 42114 in the Mounted Point Shaft Diameter ø2.34 series.