1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Cutting Disk Diamond Bur Shaft Diameter ø2.34, ø3.0

Diamond Cutting Disk Diamond Bur Shaft Diameter ø2.34, ø3.0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,277.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lineup of various sizes, including an ultra-thin type (thickness of 0.13 mm) and disks of diameters ø8 to ø45 mm, etc. Select the product suitable for your application.
· Electrodeposited bonding (affixing of abrasive grains through plating) provides superior grinding power due to the highly concentrated abrasive grains with a large amount of protrusion.
· Cutting disks made using electrodeposition have high dimensional precision, and a uniform abrasive grain layer is formed, which provides a good cut surface finish.

Diamond Cutting Disk Diamond Bur Shaft Diameter ø2.34, ø3.0: related image(s)

Part Number
14001
14044
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
blade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Number of items included

฿ 2,277.63

NNI1 DIAMOND BUR CBN BUR 1 Piece(s) 6 Day(s) 45φ80.18φ2.341

฿ 2,278.69

NNI1 DIAMOND BUR CBN BUR 1 Piece(s) 6 Day(s) 47φ190.5φ3.01

Loading...

  1. 1
 

Basic Information

Product Type Main Body Type Rotation Type Number of items included 1