(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With an emphasis on cutting power, it is used for the semi-finishing polishing of hard metals.
· For intermediate polishing of iron, steel, and stainless steel.
· Used buffs: Open sisal buff, bias cotton buff.
[Applications]
· Iron, stainless steel / aluminum, zinc.
Product Type | abrasive | Water-soluble/oil | Solid | Type | Lime L |
---|---|---|---|---|---|
Height(mm) | 45 | Width(mm) | 55 | Length(mm) | 175 |
How can we improve?
How can we improve?