1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Bar for Iron, Stainless Steel, Aluminum, Zinc GL (Part Number)

YNS POLISHING TOOL

Blue Bar for Iron, Stainless Steel, Aluminum, Zinc GL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 353.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The highest grade for final finishing.
· Highest gloss finish of general metal.
· Used to provide a superlative gloss finish on general metals while balancing cutting power and glossiness.
[Applications]
· Iron, Stainless Steel

 
Part Number
BK-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 353.36

YNS POLISHING TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type abrasive Water-soluble/oil Solid Type Blue Bar GL
Height(mm) 20 Width(mm) 30 Length(mm) 70

Please check the type/dimensions/specifications of the part BK-70 in the Blue Bar for Iron, Stainless Steel, Aluminum, Zinc GL series.