1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt Belt (Part Number)

Felt Belt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 373.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For polishing and wiping in mirror surface machining.
· It is suitable for mirror surface polishing in which objects are clearly reflected like a mirror.

 
Part Number
FBE-8
FBE-10
FBE-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Length
(mm)

฿ 373.00

YNS POLISHING TOOL 10 Piece(s) 10 Day(s) 8300

฿ 1,834.00

YNS POLISHING TOOL 10 Piece(s) 12 Day(s) --

฿ 1,009.49

YNS POLISHING TOOL 10 Piece(s) 12 Day(s) 60265

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic hand tools (such as Belton) Base Materials Cloth With/without joints NA
Maximum Engine Speed(m/min) 840 Thickness(mm) 2.8