(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M General Work Comfort Grip Gloves

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 306.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GLOVE-BLU-XL
GLOVE-GRE-XL
GLOVE-ORA-XL
GLOVE-YEL-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Amount Of Content

฿ 306.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) Blue 4549395361052 1 Pair

฿ 314.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) Green 4549395361076 1 Pair

฿ 314.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) Orange 4549395361069 1 Pair

฿ 314.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) Yellow 4549395361045 1 Pair

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Unlined Back
  • Application
    For work
  • Gauge
    15
  • Size
    XL
  • Overall Length(cm)
    22.5
  • Palm perimeter(cm)
    21.5
  • Middle finger length(cm)
    8.0
  • Mass(g)
    35
  • Thickness(mm)
    1
  • Amount Of Content
    1 Pair

Product Description

Fits to the hand, ideal for detailed work.
[Features]
· Prevents stuffiness for comfortable work over a long period of time.
· Foamed rubber allows sweat to evaporate and provides excellent breathability.
· Oil-resistant, ideal for machine maintenance, etc.
[Applications]
· For load delivery work, civil engineering and construction work
[Materials]
· Glove: 100% nylon (15-gauge)
· Non-slip grip: foamed nitrile rubber

Part Number
GLOVE-BLU-XL
GLOVE-GRE-XL
GLOVE-ORA-XL
GLOVE-YEL-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Amount Of Content

฿ 306.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) Blue 4549395361052 1 Pair

฿ 314.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) Green 4549395361076 1 Pair

฿ 314.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) Orange 4549395361069 1 Pair

฿ 314.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) Yellow 4549395361045 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1