1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Markey Gear Double Ring, Small (Part Number)

HANGING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Markey Gear Double Ring, Small
  • Markey Gear Double Ring, Small
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Key holder parts ideal for repairing key holders and holders made in-house.

Part Number
MP03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 70.75

HANGING TOOL 1 Piece(s) 31 Day(s) 1 Pack (10 pcs)

Loading...

  1. 1

Basic Information

Product Type Other Option Key Holder Material Stainless Steel
Size(mm) (Internal diameter x external diameter x wire diameter) 8.6X10X0.7 Package size(mm) 150×60 JAN Code 4953759004033
Amount Of Content 1 Pack (10 pcs)