1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Strength Adhesive Tape Hook【3 Pieces Per Package】 (Part Number)

OTHER HOOKS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 178.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A hook installed using adhesive tape that leaves no residue when removed.

Part Number
ST-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 178.00

OTHER HOOKS 1 Pack(s)

3 Pieces Per Package

15 Day(s) 1 Pack (3 pcs)

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Size(mm) Package: 180X95X25 Load Resistance(kg) 2
JAN Code 4953759100384 Specifications Oval L Adhesive Tape Polyethylene
Main Body Material ABS Resin Amount Of Content 1 Pack (3 pcs)

Please check the type/dimensions/specifications of the part ST-1 in the High Strength Adhesive Tape Hook series.