(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
Y40928 |
Y40928C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard accessories |
---|---|---|---|---|---|---|
฿ 999,999,999.00 |
ASD FREON RECOVERY SUPPLIES | 1 Piece(s) | Quote | 1/4" Charging hose 152 cm x 3 pcs | ||
฿ 999,999,999.00 |
ASD FREON RECOVERY SUPPLIES | 1 Piece(s) | Quote | 1/4" Charging hose 152 cm x 3 pcs, case |
[Features]
· Lightweight forged aluminum body with excellent strength and durability.
Part Number |
---|
Y40928 |
Y40928C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard accessories |
---|---|---|---|---|---|---|
฿ 999,999,999.00 |
ASD FREON RECOVERY SUPPLIES | 1 Piece(s) | Quote | 1/4" Charging hose 152 cm x 3 pcs | ||
฿ 999,999,999.00 |
ASD FREON RECOVERY SUPPLIES | 1 Piece(s) | Quote | 1/4" Charging hose 152 cm x 3 pcs, case |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?