1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Type Multi-Purpose Temperature Sensor (Part Number)

Tape Type Multi-Purpose Temperature Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ST series is an extremely thin and flexible tape type multi-purpose temperature sensor.
・ Tape tip shape, coating shape, tape length, etc., can be combined to suit the application.

 
Part Number
ST-11E-015-TS1-ASP
ST-11K-015-TS1-ASP
ST-13E-015-TS1-ASP
ST-13K-015-TS1-ASP
ST-21E-003-TS1-ASP
ST-22K-010-TS2-ASP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Details Type Cord length
(m)
Tolerance
(°C)
Coating Shape Tape length
(mm)

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -50 to 210Type E1-50°C or over and under -40°C: ±3.5°C/0 to 200°C: ±2.5°CFor Low Temperatures (fluoropolymer Coating)150

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -50 to 210Type K1-50°C or over and under -40°C: ±3.5°C/0 to 200°C: ±2.5°CFor Low Temperatures (fluoropolymer Coating)150

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -50 to 400Type E1-50°C or over and under -40°C: ±3.5°C/0 to 300°C: ±2.5°C/400°C: ±3.0°CFor High Temperatures (Polyimide Coating)150

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -50 to 400Type K1-50°C or over and under -40°C: ±3.5°C/0 to 300°C: ±2.5°C/400°C: ±3.0°CFor High Temperatures (Polyimide Coating)150

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -50 to 210Type E1-50°C or over and under -40°C: ±3.5°C/0 to 200°C: ±2.5°CFor Low Temperatures (fluoropolymer Coating)30

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -50 to 210Type K2-50°C or over and under -40°C: ±3.5°C/0 to 200°C: ±2.5°CFor Low Temperatures (fluoropolymer Coating)100

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) With/without Grip Without Grip Cord Type Silicone
Plug shape Standard Plug Response Speed(s) 2 Repairability Not Repairable
Tape Width(mm) 4