(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automotive Tool Drain Plug Socket 3012M (3012M.25-14)

Automotive Tool Drain Plug Socket 3012M (3012M.25-14)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3012M.25-14
3012M.25-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wrench Flats
(mm)

฿ 617.42

KOK HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 14

฿ 618.20

KOK HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 17

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    25
  • Insertion Angle
    3/8"
  • Dimension D(mm)
    19
  • Mass(g)
    30
Part Number
3012M.25-14
3012M.25-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wrench Flats
(mm)

฿ 617.42

KOK HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 14

฿ 618.20

KOK HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 17

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1