(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automotive Tool Torque Ratchet Handle 3751N and 3751J (3751J-25)

Automotive Tool Torque Ratchet Handle 3751N and 3751J (3751J-25)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
3751J-25
3751N-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type

฿ 5,079.64

KOK RATCHET HANDLES 1 Piece(s) 31 Day(s) Resin grip

฿ 4,844.45

KOK RATCHET HANDLES 1 Piece(s) 31 Day(s) Knurled grip

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    178
  • Insertion Angle
    3/8"
  • Dimension T(mm)
    57
  • Dimension D(mm)
    34
  • Dimension H(mm)
    43
  • Mass(g)
    320
Part Number
3751J-25
3751N-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type

฿ 5,079.64

KOK RATCHET HANDLES 1 Piece(s) 31 Day(s) Resin grip

฿ 4,844.45

KOK RATCHET HANDLES 1 Piece(s) 31 Day(s) Knurled grip

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1