(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Socket 3/8 "(9.5 mm) Hex Semi-Deep Socket (Thin) 13301X (13301X-8)

Impact Socket 3/8 "(9.5 mm) Hex Semi-Deep Socket (Thin) 13301X (13301X-8)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
13301X-8
13301X-9
13301X-10
13301X-11
13301X-12
13301X-13
13301X-14
13301X-15
13301X-17
13301X-19
13301X-21
13301X-22
13301X-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Dimension H
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

฿ 570.10

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 8 36.5 12.3 18.5 8 - 40

฿ 607.65

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 9 - - - - 812-0388 -

฿ 571.01

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 10 36.5 14.8 18.5 10 - 46

฿ 608.27

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 11 36.5 16 18.5 11 812-0385 49

฿ 572.83

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 12 36.5 17.3 18.5 12 - 53

฿ 605.86

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 13 36.5 18.5 21.5 13 - 67

฿ 607.23

KOK IMPACT SOCKETS 1 Piece(s) 19 Day(s) 14 36.5 19.8 21.5 14 - 70

฿ 643.75

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 15 35.5 21 21.5 15 812-0386 75

฿ 609.20

KOK IMPACT SOCKETS 1 Piece(s) 19 Day(s) 17 35.5 23.5 21.5 17 - 82

฿ 671.28

KOK IMPACT SOCKETS 1 Piece(s) 14 Day(s) 19 34.5 26 21.5 19 - 93

฿ 685.73

KOK IMPACT SOCKETS 1 Piece(s) 14 Day(s) 21 34.5 28.5 21.5 21 - 104

฿ 689.14

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 22 33.5 29.8 21.5 22 - 110

฿ 709.85

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 23 33.5 31 21.5 23 812-0387 115

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    50

Product Description

Impact hex deep socket (thin).
A long type with an overall length of 50 mm.
The square socket is 3/8" (9.5 mm) SQ.

Part Number
13301X-8
13301X-9
13301X-10
13301X-11
13301X-12
13301X-13
13301X-14
13301X-15
13301X-17
13301X-19
13301X-21
13301X-22
13301X-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Dimension H
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

฿ 570.10

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 8 36.5 12.3 18.5 8 - 40

฿ 607.65

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 9 - - - - 812-0388 -

฿ 571.01

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 10 36.5 14.8 18.5 10 - 46

฿ 608.27

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 11 36.5 16 18.5 11 812-0385 49

฿ 572.83

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 12 36.5 17.3 18.5 12 - 53

฿ 605.86

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 13 36.5 18.5 21.5 13 - 67

฿ 607.23

KOK IMPACT SOCKETS 1 Piece(s) 19 Day(s) 14 36.5 19.8 21.5 14 - 70

฿ 643.75

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 15 35.5 21 21.5 15 812-0386 75

฿ 609.20

KOK IMPACT SOCKETS 1 Piece(s) 19 Day(s) 17 35.5 23.5 21.5 17 - 82

฿ 671.28

KOK IMPACT SOCKETS 1 Piece(s) 14 Day(s) 19 34.5 26 21.5 19 - 93

฿ 685.73

KOK IMPACT SOCKETS 1 Piece(s) 14 Day(s) 21 34.5 28.5 21.5 21 - 104

฿ 689.14

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 22 33.5 29.8 21.5 22 - 110

฿ 709.85

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 23 33.5 31 21.5 23 812-0387 115

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1