(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Impact Socket 3/8 "(9.5 mm) Surface Deep Socket 13310M (13310M-13)

Impact Socket 3/8 "(9.5 mm) Surface Deep Socket 13310M (13310M-13)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
13310M-8
13310M-9
13310M-10
13310M-11
13310M-12
13310M-13
13310M-14
13310M-15
13310M-16
13310M-17
13310M-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Dimension H
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

฿ 805.08

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 8 66.5 13.3 19 8 812-0403 90

฿ 805.08

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 9 66.5 14.5 19 9 812-0404 90

฿ 805.08

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 66.5 15.8 19 10 812-0394 97

฿ 805.08

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 11 66.5 17 19 11 812-0395 110

฿ 805.08

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 66.5 18.3 19 12 812-0396 105

฿ 829.85

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 66.5 19.5 22 13 812-0397 135

฿ 829.85

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 66.5 20.8 22 14 812-0398 145

฿ 829.85

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 15 65.5 22 22 15 812-0399 160

฿ 829.85

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 16 65.5 23.3 22 16 812-0400 156

฿ 904.13

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 17 65.5 24.5 22 17 812-0401 168

฿ 965.72

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 19 64.5 27 22 19 812-0402 190

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    80
Part Number
13310M-8
13310M-9
13310M-10
13310M-11
13310M-12
13310M-13
13310M-14
13310M-15
13310M-16
13310M-17
13310M-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Dimension H
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

฿ 805.08

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 8 66.5 13.3 19 8 812-0403 90

฿ 805.08

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 9 66.5 14.5 19 9 812-0404 90

฿ 805.08

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 66.5 15.8 19 10 812-0394 97

฿ 805.08

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 11 66.5 17 19 11 812-0395 110

฿ 805.08

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 66.5 18.3 19 12 812-0396 105

฿ 829.85

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 66.5 19.5 22 13 812-0397 135

฿ 829.85

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 66.5 20.8 22 14 812-0398 145

฿ 829.85

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 15 65.5 22 22 15 812-0399 160

฿ 829.85

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 16 65.5 23.3 22 16 812-0400 156

฿ 904.13

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 17 65.5 24.5 22 17 812-0401 168

฿ 965.72

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 19 64.5 27 22 19 812-0402 190

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1